alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Southeast Texas

Your Authorized Swagelok Sales and Service Center

Equipment and Tool Rental

To support our customer’s needs and job requirements, whether short-term or long-term, Swagelok Southeast Texas offers a variety of rental equipment and tools.

Contact us for rental rates or to arrange for rental of the equipment listed, whatever time period you require – daily, weekly or monthly.



Tube Benders


Swagelok ® benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings.

These easy to-use tube benders reduce installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending.

We have different sizes to meet your needs.

Electric  Benders 
-1° to 110° bending range  
-1" to 2" outside diameter (0.049" to 0.220" wall thickness)

Bench Top Benders 
-1° to 180° bending range 
-1/4" to 1 1/4" outside diameter (0.028" to 0.120" wall thickness)  

Hand Benders 
-1° to 180° bending range 
-Available for 1/4", 3/8", and 1/2" tubing



Welding Systems


The Swagelok® M200 Orbital Welding System provides cost effective, reliable, consistent orbital gas tungsten arc welding with versatility for use in a variety of industries.   

The portable and lightweight, unique modular systems provides the versatility to weld numerous tubing and component combinations required for system fabrication.  

A selection of weld heads and weld head extensions will meet the demands of field welding from 1/8" to 4" tubing. Additional weld heads may be rented separately.

Weld Heads 
-Series 5H – 1/8" to 1/2" 
-Series 10H – 1/4" to 1" 
-Series 20H – 1/2" to 2" 
-Series 40H – 1 1/2" to 4"

-M200 Power Supplies
-Fixture Blocks
-Purge Panels
-Purge Kits


Hydraulic Swaging Units


Swagelok Hydraulic Swaging Units pre-swage Swagelok ferrules onto tubing while providing Swagelok tube fitting connections that are 100% gaugeable upon initial installation.  

These durable units are constructed of high-strength stainless steel and place no initial strain on the fitting nut, body threads or body seal surfaces.  

Units are REQUIRED for installation of tube fittings greater than 1 ¼" but can be used for all sizes greater than ½" to reduce makeup torque, installation time and operator error.

Single Head Units 
-1/2", 3/4", 1", 1 ¼", 1 ½", or 2" tubing and tube adapters

Multi-Head Units 
-1" to 2" tubing and tube adapters



Tube Cut-Off Saw


The Swagelok® TC72 series tube cutting tool is designed to easily and accurately cut thin-walled stainless steel tubing and elbows to square and burr-free ends. The deformation-free clamping system allows quick adjustment to accommodate different tube diameters.

Tube OD sizes 
-1/4" to 4 1/2" 
-6 to 120 mm 

Maximum wall thickness
-0.118" or 3 mm 

-Square, burr-free, and deformation-free tube ends 
-Portable design for easy transportation 
-Integrated laser pointer to determine cut-off point
-No tools required for cutting depth or tube diameter changes



Tube Facing Tool


Swagelok tube facing tools are designed to machine flat, smooth, square, burr-free and, chamfer-free tube ends and Micro-Fit® miniature tube butt weld fittings. The tools can be used on 316 stainless steel, carbon steel, titanium, and most nickel-based alloys.

Collet Sizes 
-Available from 1/8" to 2"